您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
SLA-86054
unitray
Cable Tray Straight Sections
Aluminum E1 Tall 152mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_straight_sections/aluminum_e1_tall_152mm_siderail/225mm_9_rung_spacing.prj},{NB=SLA-86054},{SHA256=Z7oRHqT89i2nSN9Ysufjx2tTWbNyZ2+21piYj7hE/OY=},{INAME=00062__sla2d86054},{DESC=Straight Length},{MF=Aluminum},{SIDEHT=8 - E / 152 mm (6.0)\"},{L=60 - 6.0 m (20')},{W=5 - 300 mm (12)\"},{RS=4 - 225 mm (9)\"},{PN=SLA-86054}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
unitray
Description
225mm 9 Rung Spacing - Aluminum E1 Tall 152mm Siderail
Bill of material
SLA-86054
Designation
Straight Length
Material Finish
Aluminum
Siderail Height
8 - E / 152 mm (6.0)"
Length
60 - 6.0 m (20')
Width
5 - 300 mm (12)"
5 - 300 mm (12)"
Rung Spacing
4 - 225 mm (9)"
Part Number
SLA-86054
SLA-86054
Embedded Preview + Generation
預覽
CAD模型下載